IESNA:LM-63-2002
[TEST]P1504578
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-30)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-04-BLAK-PS (3000K_L16_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13131
TILT=NONE
1 -1 1 37 1 1 1 -1.258333 -1.258333 0
1 1 102.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7214.8 7200.3 7205.2 7184.9 7138.5 7094 7040.9 6952.9 6835 6712.3
6591.5 6455.3 6295.8 6122.8 5924.7 5668.6 5088.8 4411.4 3656.7 2852.7
2088.3 1455.3 927.7 479.3 184.6 116 70.5 36.7 23.2 14.5
12.6 11.6 9.7 8.7 5.8 2.9 0
